Diodes Incorporated — Analog and discrete power solutions
TO 247 4

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO247-4 Standard

TO 247 4

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO247-4 Standard

TO 247 4

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO247-4 Standard

Back to MOSFET Master Table

DMWS120H100SM4

1200V N-Channel Silicon Carbide Power MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

This SiC MOSFET is designed to minimize the on-state resistance yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.

Feature(s)

  • Low On-Resistance
  • High BVDSS Rating for Power Application
  • Low Input Capacitance
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Data centers and telecom power supplies
  • Industrial motor drives
  • DC-DC converters
  • Solar inverters
  • EV battery chargers

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC  Qualified Yes
Polarity N
ESD Diodes (Y|N) No
|VDS| (V) 1200 V
|VGS| (±V) 15, 4 ±V
|IDS| @TC = +25°C (A) 37.2 A
PD @TC = +25°C (W) 208 W
RDS(ON)Max@ VGS(10V)(mΩ) 100 @ 15V mΩ
|VGS(TH)| Min (V) 1.7 V
|VGS(TH)| Max (V) 3.5 V
QG Typ @ |VGS| = 10V (nC) 59.5 @ 15V nC
CISS Typ (pF) 1516 pF
CISS Condition @|VDS| (V) 1000 V

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity